• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SEIRYUKEN

SEIRYUKEN

Product Details:

Manufacturer part number: MAT-SR-190

Brand: YAMASHIN SEIKYO

Price: 25.37

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAT-SR-190

Part Number
MAT-SR-190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.37 €

1 8 Days

Loading...

  1. 1

Basic information

work material Wood Outer Diameter(mm) 190 Blade thickness(mm) 1.6
Number of flutes(P) 60 Center bore diameter(mm) 20 Adaptable cutting material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring, Insulating Board, Fiber Board, Lath Cut, Color Plywood
Compatible Model Round Fluorine NA Slit 4P
JAN Code 4534587 230322

This page is SEIRYUKEN, part number MAT-SR-190.
You can find the detail information about specifications and dimensions on part number MAT-SR-190.

Tech Support