Air Jigsaw Blade

Air Jigsaw Blade

Product Details:

Manufacturer part number: EB-24

Brand: HOUSE BM

Price: 3.50

Delivery time: 33 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EB-24

Part Number
EB-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.50 €

10 33 Days

Loading...

  1. 1

Basic information

Application FRP Number of Teeth 24 Overall Length(mm) 92
Effective length of blade(mm) 77 JAN Code 4986362350532 Specifications, motor to use Air Type Jigsaw, Air Saw
Compatible Model Vessel / SP Air/ Nile / Shinano

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360