Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HB-20 |
HB-21 |
HB-22 |
HB-23 |
HB-24 |
HB-25 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Application | Number of Teeth | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity Stainless Steel (mm) | Cutting Capacity Mild Steel Sheet (mm) | Cutting Capacity Plastic (mm) | Cutting Capacity Aluminum (mm) | Cutting Capacity Wood Plywood (mm) | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.30 € | 5 Pieces Per Package | 2 packs | 6 Days | Mild Steel Sheet / Stainless Steel / Aluminum Alloy / Plastic | 24 | 90 | 65 | 0.5~3 | 1–3 | 1.5 to 6 | 1–6 | - | 4986362350235 | ||
15.08 € | 5 Pieces Per Package | 2 packs | 6 Days | Mild Steel Sheet / Aluminum Alloy / Wood / Plastic | 14 | 90 | 65 | - | 2~5 | 3–30 | 3–10 | 2~20 | 4986362350242 | ||
15.08 € | 5 Pieces Per Package | 2 packs | 7 Days | Wood / Plastic | 9 | 90 | 65 | - | - | 3~50 | - | 3~55 | 4986362350259 | ||
17.46 € | 5 Pieces Per Package | 2 packs | 6 Days | Wood / Plastic | 6 | 100 | 77 | - | - | 5–60 | - | 5–60 | 4986362350266 | ||
17.46 € | 5 Pieces Per Package | 2 packs | 6 Days | Wood / Plastic | 10 | 100 | 77 | - | - | 3~55 | - | 3~55 | 4986362350273 | ||
17.46 € | 5 Pieces Per Package | 2 packs | 6 Days | Wood / Plastic | 6 | 100 | 77 | - | - | 5–60 | - | 5–60 | 4986362350280 |
Loading...
Product Type | Combined Type | Specifications, motor to use | Jigsaw | Compatible Model | BOSCH/Makita/Hitachi/Ryobi Compatible Type |
---|---|---|---|---|---|
Features | It is a bimetallic strip with blade tip made of cobalt high-speed steel and the back side made of spring steel. It is difficult to break or chip and can save the trouble of replacement. It can be used for various types of work materials. The entire blade is finished by polishing, removes chips well, and cuts lightly. It can cut cleanly and planarize surfaces. The surface is smooth and the blade shape makes clogging difficult. | Package Dimensions | W93×H150 |
Configure
Basic Attributes
Application
Number of Teeth
Overall Length(mm)
Effective length of blade(mm)
Cutting Capacity Stainless Steel(mm)
Cutting Capacity Mild Steel Sheet(mm)
Cutting Capacity Plastic(mm)
Cutting Capacity Aluminum(mm)
Cutting Capacity Wood Plywood(mm)
JAN Code
Type
Filter by standard shipping days
Optional Attributes