Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-2018
Part Number
|
---|
BS-2018 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Teeth | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity: Stainless Steel (Pipe Material) (mm) | Cutting Capacity: Ironwork (Pipe Material) (mm) | Cutting Capacity: Ironwork (Steel Material) (mm) | Cutting Capacity: Non-Ferrous Metal (Steel) (mm) | Cutting Capacity: PVC Pipe (mm) | JAN Code | Package Dimensions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.64 € | 10 Pieces Per Package | 1 pack | 6 Days | 18 | 200 | 180 | 115 or less | 115 or less | 1.5 to 4 | 1.5 to 4 | 115 or less | 4986362360180 | W40XH257 |
Loading...
Application | Iron and Steel / Stainless Steel / PVC / Aluminum | Thickness(mm) | 0.9 | Cutting Capacity: Stainless Steel (Steel Material)(mm) | 2.5 or Less |
---|---|---|---|---|---|
Motor for use | Saber Saw, Reciprocating Saw | Compatible Model | For Makita, Hitachi, Ryobi, BOSCH) | Features | It is a bimetallic strip with blade tip made of cobalt high-speed steel and the back side made of spring steel. It is difficult to break or chip and can save the trouble of replacement. It can be used for various types of work materials. |
This page is Bimetal Sabre Saw Blade, part number BS-2018.
You can find the detail information about specifications and dimensions on part number BS-2018.
Configure
Basic Attributes
Type
Number of Teeth
Overall Length(mm)
Effective length of blade(mm)
Cutting Capacity: Stainless Steel (Pipe Material)(mm)
Cutting Capacity: Ironwork (Pipe Material)(mm)
Cutting Capacity: Ironwork (Steel Material)(mm)
Cutting Capacity: Non-Ferrous Metal (Steel)(mm)
Cutting Capacity: PVC Pipe(mm)
JAN Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS-1614 |
BS-1618 |
BS-2014 |
BS-2514 |
BS-2518 |
BS-3014 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Teeth | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity: Stainless Steel (Pipe Material) (mm) | Cutting Capacity: Ironwork (Pipe Material) (mm) | Cutting Capacity: Ironwork (Steel Material) (mm) | Cutting Capacity: Non-Ferrous Metal (Steel) (mm) | Cutting Capacity: PVC Pipe (mm) | JAN Code | Package Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.75 € | 10 Pieces Per Package | 1 pack | 7 Days | 14 | 160 | 140 | 60 or Less | 60 or Less | 3–8 | 3–8 | 60 or Less | 4986362360159 | W40XH200 | ||
81.75 € | 10 Pieces Per Package | 1 pack | 6 Days | 18 | 160 | 140 | 60 or Less | 60 or Less | 1.5 to 4 | 1.5 to 4 | 60 or Less | 4986362360166 | W40XH200 | ||
115.78 € | 10 Pieces Per Package | 1 pack | 6 Days | 14 | 200 | 180 | 115 or less | 115 or less | 3–8 | 3–8 | 115 or less | 4986362360173 | W40XH257 | ||
111.39 € | 10 Pieces Per Package | 1 pack | 6 Days | 14 | 250 | 230 | 150 or Less | 150 or Less | 3–8 | 3–8 | 150 or Less | 4986362360197 | W40XH300 | ||
111.39 € | 10 Pieces Per Package | 1 pack | 6 Days | 18 | 250 | 230 | 150 or Less | 150 or Less | 1.5 to 4 | 1.5 to 4 | 150 or Less | 4986362360203 | W40XH300 | ||
150.21 € | 10 Pieces Per Package | 1 pack | 6 Days | 14 | 300 | 280 | 175 or Less | 175 or Less | 3–8 | 3–8 | 175 or Less | 4986362360210 | W45XH350 |