Sky Cut Fire-Resistant 2-Layer Tubing Chip Saw

Sky Cut Fire-Resistant 2-Layer Tubing Chip Saw
For cutting fire-resistant dual-layer pipes, ceramic fire-resistant dual-layer pipes, PVC pipes, void pipes, and wood.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TKN-305
TKN-355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
JAN Code

179.42 €

1 15 Days 3052.4804986362530255

200.94 €

1 8 Days 3552.61004986362530262

Loading...

  1. 1

Basic information

work material Wood Details Type For High-Speed and Low-Speed Cutting machine Internal Diameter(mm) 25.4
Application Fireproof dual pipes, ceramic fireproof dual pipes, PVC pipe, void pipe, wood blade type Double-sided polished finish Motor for use High-Speed Cutting machine, Low-Speed Cutting machine (Chip Saw Cutter)

Tech Support