Carbide Hole Saw (Rotating Applications)

Carbide Hole Saw (Rotating Applications)
  • Volume Discount
[Features]
· Carbide chips with excellent sharpness and abrasion resistance are arranged at unequal pitches on the hole saw.
· Reduces chattering due to the resonance effect which often occurs during operation.
· The integrated body demonstrates stable sharpness and outstanding durability.
[Applications]
· Using C Type Cobalt Center Drill: For drilling materials such as steel plate, stainless steel plate, copper plate, aluminum plate, and plastic with thickness up to 4.5 mm.
· Carbide center drill T type used: For drilling FRP, synthetic resin plate, etc., up to thickness of 10 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH-16
SH-20
SH-21
SH-22
SH-25
SH-27
SH-30
SH-32
SH-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size
(mm)
Chuck Size
(mm)
Case Size JAN Code

41.27 €

1 6 Days 166.5W40×H1254986362130264

41.27 €

1 12 Days 206.5W40×H1254986362130301

41.27 €

1 12 Days 216.5W40×H1254986362130011

41.27 €

1 6 Days 226.5W40×H1254986362130028

41.27 €

1 13 Days 2510W40×H1254986362130059

47.62 €

1 9 Days 2710W40×H1254986362130073

47.62 €

1 6 Days 3010W40×H1254986362130103

55.56 €

1 7 Days 3210W40×H1254986362130127

55.56 €

1 9 Days 3510W57×H1254986362130158

Loading...

  1. 1

Basic information

Product Type Other Overall Length(mm) 85 Effective Length(mm) 10
center drill C-5750 (Standardly Equipped) T-5750 (Sold Separately) Product type / compatible product type SH Type (Set product) Blade tip diameter 15mm~120mm
Motor for use Electric drill and impact drill (rotating mode) Thin Steel Plate (up to 3-2 mm) optimal Thin Steel Plate (up to 4-5 mm) optimal
Thick Iron Plate (Up to 1 to 2 mm) Not suitable Steel Pipe Not suitable Stainless Steel Plate optimal
Aluminum Plate optimal Ceramic siding Not suitable Metal design Not suitable
Polyvinyl chloride sheet Good Polyvinyl chloride pipe Not suitable Wood Not suitable
2 x 4 Wood Not suitable FRP optimal Artificial marble Good
Copper Plate optimal Rubber Possible Enameled metalware Good
Plastic Drainage Catch Basin Good Resin Plate Good

Tech Support