Wave for Tile and Roof Tile

Wave for Tile and Roof Tile

Product Details:

Manufacturer part number: R-100T-10

Brand: RIKEN DIAMOND INDUSTRY

Price: 48.23

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R-100T-10

Part Number
R-100T-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.23 €

1 8 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar / Tile Outer Diameter(mm) 100 Blade thickness(mm) 1
Hole Diameter(mm) 20 Tip Height(mm) 5 Max. Rotational Speed(rpm) 15200
Included ring bore diameter(mm) 15 Application details Porcelain Tile, Ceramic Tile, Hardened Roof Tile, Concrete

This page is Wave for Tile and Roof Tile, part number R-100T-10.
You can find the detail information about specifications and dimensions on part number R-100T-10.

Tech Support