• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Diamond Saw Blade, Wave Type (Outer Diameter 100 mm)

Diamond Saw Blade, Wave Type (Outer Diameter 100 mm)

Product Details:

Manufacturer part number: R-100P

Brand: RIKEN DIAMOND INDUSTRY

Price: 69.27

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R-100P

Part Number
R-100P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.27 €

1 8 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar / Tile / Resin Outer Diameter(mm) 100 Blade thickness(mm) 1.4
Hole Diameter(mm) 20 Tip Height(mm) 5 Max. Rotational Speed(rpm) 15200
Included ring bore diameter(mm) 15 Application details Concrete, PVC materials, tiles, fire-resistant pipes

This page is Diamond Saw Blade, Wave Type (Outer Diameter 100 mm), part number R-100P.
You can find the detail information about specifications and dimensions on part number R-100P.

Tech Support