Chargeable MARUNOKO Compatible Chip Saw

Chargeable MARUNOKO Compatible Chip Saw

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Dedicated for rechargeable circular saws.
· Designed with a thin blade that stays sharp for minimum resistance during cutting, minimizing battery consumption.
· It cleanly cuts with fewer sparks and less dust generated while cutting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JS-110
JS-125
JS-135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
The Number of Teeth
(P)
Maximum Rotation Speed
(min⁻¹)

63.33 €

1 6 Days 1102413000

73.31 €

1 6 Days 125289600

74.96 €

1 6 Days 135306000

Loading...

  1. 1

Basic information

Work material Iron + Stainless Steel Chip Cermet Reference cutting thickness (Iron)(mm) 3
Reference cutting thickness (stainless steel)(mm) 1 Blade thickness(mm) 1.2 Main Body Thickness(mm) 1
Blade symbol CB-n Hole Diameter(mm) 20 Application Joist Holder, Conduit, Raceway, Metal Molding, Hole Punching Angle, Stud Bolt, C-Type Channel Steel, Lining Steel Pipe, Light Ceiling Material, Etc.

Tech Support