Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIC-5063R
Part Number
|
---|
SIC-5063R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Dimensions φDb (mm) | Dimension φD (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Dimensions Lf (mm) | Dimension φD1 (mm) | Number of tips for use | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
446.80 € | 1 | 6 Days | 63 | 55 | 22.225 | 8 | 5 | 20 | 45 | 61 | 5 | 0.8 |
Loading...
Machining Application | Plane / Side / Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Titanium / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Supported tips | ZPMT1604○○R○ |
This page is Side Chipper (Bore Type Mill) SIC Type, part number SIC-5063R.
You can find the detail information about specifications and dimensions on part number SIC-5063R.
Configure
Basic Attributes
Type
blade diameter D(mm)
Dimensions φDb(mm)
Dimension φD(mm)
Dimension A(mm)
Dimension B(mm)
Dimension ℓ(mm)
Dimensions Lf(mm)
Dimension φD1(mm)
Number of tips for use
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SIC-5063R-22 |
SIC-6080R-27 |
SIC-8100R |
SIC-8100R-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Dimensions φDb (mm) | Dimension φD (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Dimensions Lf (mm) | Dimension φD1 (mm) | Number of tips for use | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
446.80 € | 1 | 6 Days | 63 | 55 | 22 | 10.4 | 6.3 | 20 | 45 | 61 | 5 | 0.8 | ||
515.75 € | 1 | 6 Days | 80 | 60 | 27 | 12.4 | 7 | 22 | 50 | 78 | 6 | 1 | ||
722.62 € | 1 | 6 Days | 100 | 70 | 31.75 | 12.7 | 8 | 32 | 50 | 98 | 8 | 1.7 | ||
722.62 € | 1 | 6 Days | 100 | 70 | 32 | 14.4 | 8 | 32 | 50 | 98 | 8 | 1.7 |