Swing Mill DSM-EC-BT Type

Swing Mill DSM-EC-BT Type
[Features]
· BT50 Shank
· End cap replaceable type
· Long Blade for Deep Cutting
[Applications]
· For Shoulder Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DSM-50097EC-BT
DSM-63097EC-BT
DSM-63127EC-BT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Dimensions ℓ2 Weight
(kg)

1,560.52 €

1 6 Days 50266.820971654.5

1,616.49 €

1 6 Days 63296.820971956.2

1,840.35 €

1 6 Days 63331.8261272306.8

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General Steel / Cast Iron Mounting Method With handle
Type BT50 Shank Machining Application Details For Shoulder Milling Supported tips (peripheral cutting edge) IM-SP43GS
Supported tips (tip cutting edge) IM-CP43N Applicable Part Clamp Screw CSW-510 (Recommended Torque: 5.5 N·m) Applicable Part Wrench A-20SD

Tech Support