Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BNMM-160063T-S16
Part Number
|
---|
BNMM-160063T-S16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Type | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.68 € | 1 | 6 Days | 16 | 123 | 16 | 28 | Tapered neck type | 8 | BNM-160…/RNM-160… | 1°30' | 14 | 63 | - | FSW-4013 | A-15 |
Loading...
Machining Application | Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron | Mounting Method | With handle |
---|---|---|---|---|---|
Machining Application Details | Curved-surface machining / pocket machining |
This page is Mirror Bore BNM Shape, part number BNMM-160063T-S16.
You can find the detail information about specifications and dimensions on part number BNMM-160063T-S16.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Type
Dimension R(mm)
Supported tips
Dimensions θn°
Dimension φD1(mm)
Dimensions ℓ2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BNML-250135T-S32 |
BNML-300160T-S32 |
BNMM-160063S-S16 |
BNMM-200075S-S20 |
BNMM-200075T-S20 |
BNMM-250090S-S25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Type | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.70 € | 1 | 6 Days | 25 | 215 | 32 | 41 | Tapered neck type | 12.5 | BNM-250…/RNM-250… | 1°30' | 21 | 135 | 1°38' | FSW-6020 | A-30 | ||
387.03 € | 1 | 6 Days | 30 | 240 | 32 | 49 | Tapered neck type | 15 | BNM-300…/RNM-300… | 1°10' | 26 | 160 | 0°24' | FSW-8025 | A-40 | ||
172.68 € | 1 | 6 Days | 16 | 123 | 16 | - | Straight neck shank | 8 | BNM-160…/RNM-160… | - | 14 | 63 | - | FSW-4013 | A-15 | ||
197.12 € | 1 | 6 Days | 20 | 141 | 20 | - | Straight neck shank | 10 | BNM-200…/RNM-200… | - | 17 | 75 | - | FSW-5016 | A-20W | ||
233.75 € | 1 | 6 Days | 20 | 141 | 20 | 34 | Tapered neck type | 10 | BNM-200…/RNM-200… | 2° | 17 | 75 | - | FSW-5016 | A-20W | ||
251.64 € | 1 | 6 Days | 25 | 166 | 25 | - | Straight neck shank | 12.5 | BNM-250…/RNM-250… | - | 21 | 90 | - | FSW-6020 | A-30 |