"Coolant Liner" (90° Spray Nozzle)【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CL-2N07
CL-4N07
P-CL-2N07
P-CL-4N07
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
The Number of each bag
(piece)
Nominal Size Length
(mm)
Nozzle Width
(mm)
Trusco Code Mass
(g/bag)
Details Type

24.40 €

10 Pieces Per Package

1 pack 6 Days 101/43022230-41126010 pieces

73.84 €

10 Pieces Per Package

1 pack 6 Days 101/257.446.6230-412115010 pieces

4.64 €

1 6 Days 11/43022230-415561 pieces

8.85 €

1 6 Days 11/257.446.6230-4163151 pieces

Loading...

  1. 1

Basic information

Product Category Heating and Cooling Equipment Material Polyacetal

Tech Support