High Precision Ball End Mill Long Reach 2-Flute GF500B 3853

High Precision Ball End Mill Long Reach 2-Flute GF500B 3853
[Specifications]
· Shape: Long Neck Ball End Mill (carbide)
· Coating: FIRE
· Tool Material: Carbide
· Torsional angle: 30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3853-002.000
3853-003.000
3853-004.000
3853-006.000
3853-008.000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
Ball Radius r
(mm)
Neck parallel portion l3
(mm)
Gradient Angle β
(°)

136.11 €

1 25 Days 804062.0031.8182.9

140.23 €

1 25 Days 8040633.52.81.5122.2

136.03 €

1 25 Days 100606443.82201

135.20 €

1 25 Days 120808665.63251

171.46 €

1 25 Days 15010510877.64200.6

Loading...

  1. 1

Basic information

Type Long-Neck Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Tech Support