Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29100-TR8X1.5 |
29100-TR10X3 |
29100-TR12X3 |
29100-TR16X4 |
29100-TR18X4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (Lc) (mm) | Shank Diameter d1 (h9) (mm) | Ls (mm) | Square Part Width (h12) (mm) | Square Part Length (l9) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
668.37 € | 1 | 6 Days | Tr8 | 1.5 | 90 | 45 | 6 | 6 | 4.9 | 8 | ||
578.96 € | 1 | 13 Days | Tr10 | 3 | 145 | 90 | 7 | 8 | 5.5 | 8 | ||
703.74 € | 1 | 6 Days | Tr12 | 3 | 175 | 90 | 8 | 8 | 6.2 | 9 | ||
657.35 € | 1 | 13 Days | Tr16 | 4 | 220 | 120 | 11 | 10 | 9 | 12 | ||
723.70 € | 1 | 6 Days | Tr18 | 4 | 225 | 120 | 12 | 12 | 9 | 12 |
Loading...
Configure
Basic Attributes
Screw size (Nominal)
Pitch (P), Number of Threading(mm)
Overall Length (L)(mm)
Thread Length (Lc)(mm)
Shank Diameter d1 (h9)(mm)
Type
Filter by standard shipping days
Optional Attributes