• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

A Tap Series for Pipes Point Tap A-POT (Part Numbers)

A Tap Series for Pipes Point Tap A-POT
  • Volume Discount
Has stable chip extraction and can be used for various work materials in a wide range of cutting areas and machines. Point taps with points grooves that are used in through holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-POT-M3X0.35-OH3

Part Number
A-POT-M3X0.35-OH3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Protrusion Tool No.

22.71 €

1 6 Days MeterM30.3546OH31943113.26NAAvailable8325452

Loading...

  1. 1

Basic information

Chamfer threads 5P Tool Material Type Powder high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc)
Tap Type Point tap Hole type For through hole Coating Y/N Available
Coating Type Other Coating Details V coated

This page is A Tap Series for Pipes Point Tap A-POT, part number A-POT-M3X0.35-OH3.
You can find the detail information about specifications and dimensions on part number A-POT-M3X0.35-OH3.

Variation of this product

Part Number
A-POT-1/4-28UNF-STD
A-POT-3/4-10UNC-STD
A-POT-3/4-16UNF-STD
A-POT-M3X0.5-4-OH3
A-POT-M3X0.5-OH3
A-POT-M3X0.5-OH4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Protrusion Tool No.

19.77 €

1 Available 6 Days Unified1/4-28UNF-62OH22963194.57NAAvailable8327051

73.30 €

1 6 Days Unified3/4-10UNC-105OH458143371114NANA8327120

73.30 €

1 6 Days Unified3/4-16UNF-105OH458143371114NANA8327123

17.76 €

1 6 Days MeterM30.546OH31943113.26NAAvailable8325800

16.14 €

1 6 Days MeterM30.546OH31943113.26NAAvailable8325069

17.04 €

1 Available 6 Days MeterM30.546OH41943113.26NAAvailable8325450

Tech Support