Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-SFT-M3.5X0.35-OH3
Part Number
|
---|
A-SFT-M3.5X0.35-OH3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Tool Material Type | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Shank Square Part (width) (mm) | Shank Square Part (length) (mm) | Oil filler cap | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.72 € | 1 | 6 Days | Meter | M3.5 | 0.35 | 2.5P | Powder high-speed steel | 48 | OH3 | 20 | 4 | 3 | 4.8 | 3.2 | 6 | NA | 8325655 |
Loading...
This page is A Tap Series, Spiral Tap, A-SFT, part number A-SFT-M3.5X0.35-OH3.
You can find the detail information about specifications and dimensions on part number A-SFT-M3.5X0.35-OH3.
Configure
Basic Attributes
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Tool Material Type
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Thread Length(mm)
Shank Square Part (width)(mm)
Shank Square Part (length)(mm)
Oil filler cap
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A-SFT-1-3/4-8UN-STD |
A-SFT-1-3/8-8UN-STD |
A-SFT-1-5/8-8UN-STD |
A-SFT-M3.5X0.6-OH2 |
A-SFT-M3.5X0.6-OH3 |
A-SFT-M30X1.5-OH4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Tool Material Type | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Shank Square Part (width) (mm) | Shank Square Part (length) (mm) | Oil filler cap | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
569.10 € | 1 | 6 Days | Unified | 1 3/4-8UN | - | 2.5P | Vanadium high-speed steel | 200 | OH6 | 103 | 35 | 4 | 51 | 26 | 30 | Available | 8327370 | ||
302.70 € | 1 | 6 Days | Unified | 1 3/8-8UN | - | 2.5P | Vanadium high-speed steel | 200 | OH5 | 115 | 26 | 4 | 38 | 21 | 24 | Available | 8327358 | ||
430.05 € | 1 | 6 Days | Unified | 1 5/8-8UN | - | 2.5P | Vanadium high-speed steel | 200 | OH6 | 115 | 32 | 4 | 38 | 26 | 30 | Available | 8327367 | ||
18.19 € | 1 | Available | 6 Days | Meter | M3.5 | 0.6 | 2.5P | Powder high-speed steel | 48 | OH2 | 20 | 4 | 3 | 4.8 | 3.2 | 6 | NA | 8325276 | |
18.87 € | 1 | Available | 6 Days | Meter | M3.5 | 0.6 | 2.5P | Powder high-speed steel | 48 | OH3 | 20 | 4 | 3 | 4.8 | 3.2 | 6 | NA | 8325654 | |
209.48 € | 1 | 6 Days | Meter | M30 | 1.5 | 2.5P | Vanadium high-speed steel | 150 | OH4 | 88 | 23 | 4 | 36 | 17 | 20 | Available | 8326618 |