• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

A Tap Series, Spiral Tap, A-SFT (Part Numbers)

A Tap Series, Spiral Tap, A-SFT
  • Volume Discount
Has stable chip extraction and can be used for various work materials in a wide range of cutting areas and machines. Mainly spiral taps with spiral shaped grooves used in the blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-SFT-1-3/8-8UN-STD

Part Number
A-SFT-1-3/8-8UN-STD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Tool No.

302.70 €

1 6 Days Unified1 3/8-8UN-2.5PVanadium high-speed steel200OH5115264382124Available8327358

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Torsional Angle(°) 45
Protrusion NA Coating Details V coated

This page is A Tap Series, Spiral Tap, A-SFT, part number A-SFT-1-3/8-8UN-STD.
You can find the detail information about specifications and dimensions on part number A-SFT-1-3/8-8UN-STD.

Variation of this product

Part Number
A-SFT-1-1/4-8UN-STD
A-SFT-1-1/8-8UN-STD
A-SFT-1-3/4-8UN-STD
A-SFT-1-5/8-8UN-STD
A-SFT-1-7/8-8UN-STD
A-SFT-1-8UNC-STD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Tool No.

239.70 €

1 6 Days Unified1 1/4-8UN-2.5PVanadium high-speed steel180OH5100244381922Available8327352

194.92 €

1 6 Days Unified1 1/8-8UN-2.5PVanadium high-speed steel180OH597224381720Available8327345

569.10 €

1 6 Days Unified1 3/4-8UN-2.5PVanadium high-speed steel200OH6103354512630Available8327370

430.05 €

1 6 Days Unified1 5/8-8UN-2.5PVanadium high-speed steel200OH6115324382630Available8327367

604.35 €

1 6 Days Unified1 7/8-8UN-2.5PVanadium high-speed steel225OH6130384512932Available8327374

144.07 €

1 6 Days Unified1-8UNC-2.5PVanadium high-speed steel160OH588204381518Available8327337

Tech Support