Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RVP61.7DP
Part Number
|
---|
RVP61.7DP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.37 € | 1 | Available | 6 Days | M1.7 | 0.35 | 4P | 36 | G6 | 6 | - | 3 | 2.5 | 5 | b |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Coating Type | TiN | Number of protrusions | 4 |
This page is Titanium Coating Roll Tap R+V / R-V, part number RVP61.7DP.
You can find the detail information about specifications and dimensions on part number RVP61.7DP.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RVP41.2BP |
RVP41.4CB |
RVP41.4CP |
RVP62.0EB |
RVP62.0EP |
RVP62.5FB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.28 € | 1 | Available | 6 Days | M1.2 | 0.25 | 4P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | |
34.45 € | 1 | Available | 6 Days | M1.4 | 0.3 | 2P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | |
34.45 € | 1 | Available | 6 Days | M1.4 | 0.3 | 4P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | |
37.22 € | 1 | Available | 6 Days | M2 | 0.4 | 2P | 42 | G6 | 7 | - | 3 | 2.5 | 5 | b | |
37.22 € | 1 | Available | 6 Days | M2 | 0.4 | 4P | 42 | G6 | 7 | - | 3 | 2.5 | 5 | b | |
32.85 € | 1 | Available | 6 Days | M2.5 | 0.45 | 2P | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c |