Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OLRZM5UN4FP
Part Number
|
---|
OLRZM5UN4FP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.28 € | 1 | Available | 6 Days | Unified | No.4-48UNF | - | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c |
Loading...
Chamfer threads | 4P | Tool Material Type | Powder high-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | TiCN | Number of protrusions | 4 |
This page is Dry Processing Roll Tap OL+RZ / OL-RZ, part number OLRZM5UN4FP.
You can find the detail information about specifications and dimensions on part number OLRZM5UN4FP.
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Type
Screw Types
Nominal
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OLRZM4UN3EP |
OLRZM4UN3FP |
OLRZM5UN2EP |
OLRZM5UN4HP |
OLRZM5UN5GP |
OLRZM5UN5HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.26 € | 1 | Available | 6 Days | Unified | No.3-56UNF | - | 46 | G4 | 8.1 | 14 | 3 | 2.5 | 5 | c | |
40.26 € | 1 | Available | 6 Days | Unified | No.3-48UNC | - | 46 | G4 | 8.1 | 14 | 3 | 2.5 | 5 | c | |
42.79 € | 1 | Available | 6 Days | Unified | No.2-56UNC | - | 42 | G5 | 8.1 | - | 3 | 2.5 | 5 | b | |
32.90 € | 1 | Available | 6 Days | Unified | No.4-40UNC | - | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c | |
35.96 € | 1 | Available | 6 Days | Unified | No.5-44UNF | - | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c | |
35.96 € | 1 | Available | 6 Days | Unified | No.5-40UNC | - | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c |