Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNMR8.0N1
Part Number
|
---|
TNMR8.0N1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.51 € | 1 | Available |
Same day
Stock | Meter | M8 | 1.25 | 1.5P | 70 | P3 | 19 | - | 6.2 | 5 | 8 | 3 | e |
Loading...
This page is Hand Tap HT (Cutting Tap), part number TNMR8.0N1.
You can find the detail information about specifications and dimensions on part number TNMR8.0N1.
Configure
Stock
Basic Attributes
Length under neck(mm)
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TNMQU04K1 |
TNMQU04K5 |
TNMQU04N5 |
TNMR8.0N5 |
TNMRU05O1 |
TNMRU06P5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.33 € | 1 |
Same day
Stock | Unified | 1/4-28UNF | - | 1.5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 4 | c | ||
10.33 € | 1 |
Same day
Stock | Unified | 1/4-28UNF | - | 5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 4 | c | ||
10.02 € | 1 |
Same day
Stock | Unified | 1/4-20UNC | - | 5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 4 | c | ||
16.51 € | 1 | Available |
Same day
Stock | Meter | M8 | 1.25 | 5P | 70 | P3 | 19 | - | 6.2 | 5 | 8 | 3 | e | |
18.24 € | 1 | Available |
Same day
Stock | Unified | 5/16-18UNC | - | 1.5P | 70 | P3 | 19 | - | 6.2 | 5 | 8 | 4 | e | |
18.91 € | 1 |
Same day
Stock | Unified | 3/8-16UNC | - | 5P | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 4 | e |