Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UHCR2.5F5
Part Number
|
---|
UHCR2.5F5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.94 € | 1 | 6 Days | M2.5 | 0.45 | 44 | P3 | 9.5 | 4 | 3.2 | 6 | 4 | p |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | High Hardness Steel (50-60 HRC) | Tap Type | Point tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Coating Type | TiAlN |
This page is Carbide Tap for Ultra High Hardness Steel UH-CT, part number UHCR2.5F5.
You can find the detail information about specifications and dimensions on part number UHCR2.5F5.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UHCR2.0E5 |
UHCR2.6F5 |
UHCR3.0G5 |
UHCR4.0I5 |
UHCR6.0M5 |
UHCS010N5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.88 € | 1 | 6 Days | M2 | 0.4 | 40 | P3 | 8 | 4 | 3.2 | 6 | 3 | p | ||
130.94 € | 1 | 6 Days | M2.6 | 0.45 | 44 | P3 | 9.5 | 4 | 3.2 | 6 | 4 | p | ||
128.99 € | 1 | 6 Days | M3 | 0.5 | 46 | P3 | 11 | 5 | 4 | 7 | 4 | p | ||
136.62 € | 1 | 6 Days | M4 | 0.7 | 52 | P3 | 13 | 5.5 | 4.5 | 7 | 4 | p | ||
90.24 € | 1 | 6 Days | M6 | 1 | 62 | P3 | 19 | 6.2 | 5 | 8 | 5 | p | ||
233.51 € | 1 | 6 Days | M10 | 1.25 | 75 | P4 | 24 | 8.5 | 6.5 | 9 | 5 | e |