Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ETHMR5.0K5
Part Number
|
---|
ETHMR5.0K5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.23 € | 1 | Available |
Same day
Stock | M5 | 0.8 | 60 | P3 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | c |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
work material | Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) | Tap Type | Hand Tap | Hole type | For through hole / For blind hole |
Coating Y/N | N/A |
This page is Hand Tap for Difficult-to-Cut Materials EH-HT, part number ETHMR5.0K5.
You can find the detail information about specifications and dimensions on part number ETHMR5.0K5.
Configure
Stock
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ETHMR6.0M5 |
ETHMS8.0N5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.24 € | 1 | Available |
Same day
Stock | M6 | 1 | 62 | P3 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | |
21.73 € | 1 | Available |
Same day
Stock | M8 | 1.25 | 70 | P4 | 19 | - | 6.2 | 5 | 8 | 4 | e |