• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Tool Sack 5P

Tool Sack 5P

Product Details:

Manufacturer part number: DT-TS-15-BK

Brand: DBLTACT

Price: 10.15

Delivery time: 5 Days


Technical Data:

Amount Of Content: 1 pc.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT-TS-15-BK

Part Number
DT-TS-15-BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

10.15 €

1 5 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Bag Product uses Tool holder Color Black
Dimensions (Height H X Width W X Depth D)(mm) 255×90×80 Material 1680 Denier Fabric Depth(mm) 150
Amount Of Content 1 pc.

This page is Tool Sack 5P, part number DT-TS-15-BK.
You can find the detail information about specifications and dimensions on part number DT-TS-15-BK.

Tech Support