Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LAF151.37-25-025A30
Part Number
|
---|
LAF151.37-25-025A30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | 1st Processing Diameter (min) (mm) | 1st Processing Diameter (max) (mm) | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
358.68 € | 1 | 6 Days | 4 | 12 | Left-hand | 23 | 16 | 55 | 30 | 200 | 31.4 | N151.3-400-30-7G | 3.5 | 26 | 25 | 12.75 |
Loading...
Application | Inner Diameter Grooving / Edge surface grooving / Profiling | Number of corners for tip use | 1 Corner | Details Type | Shank 0° type |
---|---|---|---|---|---|
Cutting Angle(°) | 0 | Specifications | Boring cutting tool for edge surface grooving, all with oil ports |
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Shank height(mm)
1st Processing Diameter (min)(mm)
1st Processing Diameter (max)(mm)
Sheet size
Dimension L1(mm)
Dimension L3(mm)
Gauge Chip
Tip tightening torque(Nm)
Minimum Machining Diameter(mm)
Filter by standard shipping days
Optional Attributes