Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RF123K16-3232BM
Part Number
|
---|
RF123K16-3232BM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Function Height (mm) | Function Length (mm) | Shank width (b) (mm) | Function Width (mm) | Tool Style | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Maximum Protrusion Quantity (mm) | Special Purpose | Dimensions/f1 (mm) | Dimensions Dm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.36 € | 1 | 6 Days | Outer Diameter Grooving / Cutting off / Profiling | 6 | 16 | Right-hand | 2 Corner | 32 | 0 | K | Screw Clamp | - | - | - | - | - | 32 | 32 | 170 | 39 | N123K2-0600-CR | 5.5 | - | - | - | 33 | - |
Loading...
This page is CoroCut 1 / 2 Plunging / Grooving Shank Bit, part number RF123K16-3232BM.
You can find the detail information about specifications and dimensions on part number RF123K16-3232BM.
Configure
Basic Attributes
Application
Function Height(mm)
Function Length(mm)
Shank width (b)(mm)
Function Width(mm)
Tool Style
Overall Length(mm)
Maximum Protrusion Quantity(mm)
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Number of corners for tip use
Shank height(mm)
Cutting Angle(°)
Sheet size
Clamp System
Dimension B(mm)
Dimension H1(mm)
Dimension L1(mm)
Dimension L3(mm)
Gauge Chip
Tip tightening torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LF123D08-2020B |
LF123D08-2525B |
LF123D10-1010B-S |
RF123K32-2525BM |
RF123K32-3225BM |
RF123L16-2525BM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Function Height (mm) | Function Length (mm) | Shank width (b) (mm) | Function Width (mm) | Tool Style | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Maximum Protrusion Quantity (mm) | Special Purpose | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.27 € | 1 | 6 Days | Profiling / Outer Diameter Grooving / Cutting off | 1.5 | 8 | Left-hand | 2 Corner | 20 | 0 | D | Screw Clamp | - | - | - | - | - | 20 | 20 | 125 | 25.5 | N123D2-0150-CM | 2.5 | - | - | - | 21 | - | ||
166.53 € | 1 | 6 Days | Profiling / Outer Diameter Grooving / Cutting off | 1.5 | 8 | Left-hand | 2 Corner | 25 | 0 | D | Screw Clamp | - | - | - | - | - | 25 | 25 | 150 | 25.5 | N123D2-0150-CM | 2.5 | - | - | - | 26 | - | ||
149.74 € | 1 | 6 Days | Outer Diameter Grooving / Cutting off | 1.5 | 10 | Left-hand | 2 Corner | 10 | 0 | D | Screw Clamp | - | - | - | - | - | 10 | 10 | 125 | 21.6 | N123D2-0150-CM | 2.5 | - | - | Holder for small automatic boards | 10 | 20 | ||
233.56 € | 1 | 6 Days | Profiling / Outer Diameter Grooving / Cutting off | 6 | 32 | Right-hand | 2 Corner | 25 | 0 | K | Screw Clamp | - | - | - | - | - | 25 | 25 | 150 | 58 | N123K2-0600-CR | 7.5 | - | - | - | 26 | - | ||
182.39 € | 1 | 6 Days | Profiling / Outer Diameter Grooving / Cutting off | 6 | 32 | Right-hand | 2 Corner | 32 | 0 | K | Screw Clamp | - | - | - | - | - | 25 | 32 | 170 | 58 | N123K2-0600-CR | 7.5 | - | - | - | 26 | - | ||
233.56 € | 1 | 6 Days | Profiling / Outer Diameter Grooving / Cutting off | 8 | 16 | Right-hand | 2 Corner | 25 | 0 | L | Screw Clamp | - | - | - | - | - | 25 | 25 | 150 | 41 | N123L2-0800-GM | 6.5 | - | - | - | 26 | - |