• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

CORO-TURN RC, Shank Bit for Ceramic Tips

CORO-TURN RC, Shank Bit for Ceramic Tips

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: DDJNL3232P15-2

Brand: SANDVIK

Price: 244.52

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DDJNL3232P15-2

Part Number
DDJNL3232P15-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

244.52 €

1 6 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Cable clamp
Cutting Direction Left-hand Shank height(mm) 32 Shank width(mm) 32
Rake angle(°) -6 Blade Inclination Angle(°) -7 Lead Angle(°) -3
Cutting Angle(°) 93 Function Width(mm) 40 Function Height(mm) 32
Function Length(mm) 170 Dimension L3(mm) 39.4 Tip Size 15
Gauge Chip DNGQ 15 07 08 Torque(Nm) 3.9

This page is CORO-TURN RC, Shank Bit for Ceramic Tips, part number DDJNL3232P15-2.
You can find the detail information about specifications and dimensions on part number DDJNL3232P15-2.

Tech Support