Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NO.110
Number of Teeth | 18 | Application | Iron and Steel / Resin / Stainless Steel / PVC / Aluminum | Overall Length(mm) | 228 |
---|---|---|---|---|---|
Thickness(mm) | 0.9 | Iron Material / Stainless Steel Material / Tube Material / External Diameter(mm) | 130 or Less | Iron Material / Stainless Steel Material / Tube Material / Thickness(mm) | 2.0 or Less |
Sales Unit(Sheets) | 5 | Iron Material / Stainless Steel Material / Board Material / Thickness(mm) | 2.0 or Less | Iron Material / Mild Steel Material / Tube Material / External Diameter(mm) | 130 or Less |
Iron Material / Mild Steel Material / Tube Material / Thickness(mm) | 2.0~6 | Iron Material / Mild Steel Material / Board Material / Thickness(mm) | 2.0~19 | Nonferrous Metals / Aluminum, Brass, Copper / Thickness(mm) | 5–20 |
Synthetic Plastic / PVC, Etc. / Pipe Material/Outer Diameter(mm) | 130 or Less | Synthetic Plastic / PVC, Etc ./ Pipe Material l/ Thickness(mm) | 2.2~15 | Synthetic Plastic / PVC, Etc. / Panel Material / Thickness(mm) | 10~60 |