Sabre Saw Blade【5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.121

Part Number
NO.121
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.64 €

5 Pieces Per Package

2 packs 8 Days

Loading...

  1. 1

Basic information

Number of Teeth 6 Application Woodworking / Resin / PVC Overall Length(mm) 305
Thickness(mm) 1.3 Sales Unit(Sheets) 5 Synthetic Plastic / PVC, Etc. / Pipe Material/Outer Diameter(mm) 130 or Less
Synthetic Plastic / PVC, Etc ./ Pipe Material l/ Thickness(mm) 2.2~15 Synthetic Plastic / PVC, Etc. / Panel Material / Thickness(mm) 10~60 Wood/Thickness(mm) 120 or Less
ALC/Thickness(mm) 130 or Less Application For Woodwork/ALC

Tech Support