• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Nozzle for Noga Cool

Nozzle for Noga Cool
[Features]
An optional part for Nogacool.
A round straight nozzle tip.
-Type: 1/16 nozzle, 1/8 nozzle, 1/4 nozzle
-Nozzle shape: round straight
-Compatible main body: Nogacool.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MC0063
MC0066
MC0067
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nozzle Nominal Size

9.76 €

1 6 Days 1/8

9.76 €

1 6 Days 1/16

9.76 €

1 6 Days 1/4

Loading...

  1. 1

Basic information

Product Category Heating and Cooling Equipment Conforming main body Noga, Cool

Tech Support