Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCMX11T304-WM-1515
Part Number
|
---|
DCMX11T304-WM-1515 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.65 € | 10 | 8 Days | Steel | Medium grinding | 0.4 | 3.97 | ±0.13 | 11 | 0.375 | 1515 | X | WM | - | - |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Cutting Direction | No-hand | Tip relief angle(°) | 7 |
This page is CORO-TURN, part number DCMX11T304-WM-1515.
You can find the detail information about specifications and dimensions on part number DCMX11T304-WM-1515.
Configure
Basic Attributes
Specifications
Other Nose R(mm)
Type
work material
Breaker Use
Nose R
s (Chip Thickness)(mm)
S Tolerance(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Tip Type
Chip Breaker Manufacturer
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DCMT11T308-KR-3205 |
DCMT11T308-KR-3210 |
DCMT11T308-KR-H13A |
DCMX11T304-WM-1525 |
DCMX11T304-WM-2015 |
DCMX11T304-WM-3005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.32 € | 10 | 9 Days | Cast Iron | - | 0.8 | 3.97 | ±0.13 | 11 | 0.375 | 3205 | T | KR | - | - | ||
15.32 € | 10 | 9 Days | Cast Iron | - | 0.8 | 3.97 | ±0.13 | 11 | 0.375 | 3210 | T | KR | - | - | ||
13.07 € | 10 | 8 Days | Cast Iron / Heat-resistant alloy, titanium alloy | - | 0.8 | 3.97 | ±0.13 | 11 | 0.375 | H13A | T | KR | - | - | ||
16.05 € | 10 | 11 Days | Steel | Medium grinding | 0.4 | 3.97 | ±0.13 | 11 | 0.375 | 1525 | X | WM | - | - | ||
16.05 € | 10 | 9 Days | Stainless Steel | Medium grinding | 0.4 | 3.97 | ±0.13 | 11 | 0.375 | 2015 | X | WM | - | - | ||
16.05 € | 10 | 11 Days | Cast Iron | Medium grinding | 0.4 | 3.97 | ±0.13 | 11 | 0.375 | 3005 | X | WM | - | - |