Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCMT11T308-PM-5015
Part Number
|
---|
DCMT11T308-PM-5015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.97 € | 10 | 6 Days | Steel | Medium grinding | 0.8 | 3.97 | ±0.13 | 11 | 0.375 | 5015 | T | PM | - | - |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Cutting Direction | No-hand | Tip relief angle(°) | 7 |
Configure
Basic Attributes
Specifications
Other Nose R(mm)
Type
work material
Breaker Use
Nose R
s (Chip Thickness)(mm)
S Tolerance(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Tip Type
Chip Breaker Manufacturer
Filter by standard shipping days
Optional Attributes