Data One Collet Holder A Type

Data One Collet Holder A Type
Pulling collet type collet holder.
[Features]
· Easy operation.
· Slim shape without a nut at the tip.
· One collet can tighten a maximum of 2 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NT40U-DTA7-90
NT40U-DTA12-105
NT50U-DTA12-110
S32-DTA7-75
S32-DTA12-100
SE30M-DTA7-81
ST16-DTA3
ST20-DTA3
ST32T-DTA7-75
ST32T-DTA7-105
ST32T-DTA12-105
ST32T-DTA12-135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Fig. φd L φC L1 L2 L3 φC1 φC2 φD1 Weight Tightening Torque (kgf/m) Compatible Collet Compatible Wrench C1 Accessory Caution

256.72 €

1 6 Days 1–790-1–7902138------6D7F-3838--

256.72 €

1 6 Days 2.5~13105-2.5~131053052------7D12F-4545--

303.88 €

1 6 Days 2.5~13110-2.5~131103052.5------7D12F-4545--

162.42 €

1 6 Days 1–77541–7752131.570-38-32-------

162.42 €

1 6 Days 2.5~1310042.5~131003052.570-45-32-------

256.72 €

1 6 Days 1–780.6-1–780.62131.5------6D7F-3838Coolant Duct (HSK - A), Pull Stud (BT 30)ATC may not be replaceable for BT30-DTA12-120 depending on the machine type.

201.71 €

1 6 Days 0.5~3.1756040.5~3.17560102760-222516-------

201.71 €

1 6 Days 0.5~3.1756040.5~3.17560102760-222520-------

178.14 €

1 6 Days 1–77541–7752131.5100-38-32-------

178.14 €

1 6 Days 1–710541–71052161.5100-38-32-------

178.14 €

1 6 Days 2.5~1310542.5~131053052.5100-45-32-------

193.85 €

1 6 Days 2.5~1313542.5~131353075100-45-32-------

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories

Tech Support