Diamond Cutter Wheel (Dry Type) Surface Cup

Diamond Cutter Wheel (Dry Type) Surface Cup

Product Details:

Manufacturer part number: CF4

Brand: LOBTEX

Price: 258.77

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF4

Part Number
CF4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

258.77 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Specifications Dry Type Application Stone Material
Outer Diameter(mm) 100 Blade thickness(mm) 4.5 Hole Diameter(mm) Screw 10M
Details Type For finishing Mass(g) 360 JAN Code 4963202-017213
Applicable Work Material Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces Features 1 High class product, excellent in balance of sharpness and life. For stone, concrete block, fire-resistant brick. Use it for finishing.

This page is Diamond Cutter Wheel (Dry Type) Surface Cup, part number CF4.
You can find the detail information about specifications and dimensions on part number CF4.

Tech Support