Zetflashar for Spiral Duct

Zetflashar for Spiral Duct

Product Details:

Manufacturer part number: FX110SP

Brand: LOBTEX

Price: 48.47

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FX110SP

Part Number
FX110SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.47 €

1 5 Days

Loading...

  1. 1

Basic information

Work material Spiral duct Chip Diamond Outer Diameter(mm) 110
Number of flutes(P) 32 Tip thickness(mm) 1.8 Hole Diameter(mm) 20
JAN Code 4963202-086561 Application For cutting (recommended cutting thickness 0.5-2 mm) materials such as spiral duct, electrical material angle, stud bolt, etc. For cutting zinc spiral duct (joint thickness 3.2 mm), stainless steel spiral duct (joint thickness 3.2 mm), electrical material angle / stud bolt / C-type steel / raceway / hanger rail / steel plate / PVC pipe / Forming Tube / Asbestos-cement Pipes, etc. Mass(g) 140

This page is Zetflashar for Spiral Duct, part number FX110SP.
You can find the detail information about specifications and dimensions on part number FX110SP.

Tech Support