Aluminum Mini Clipper

Aluminum Mini Clipper

Product Details:

Manufacturer part number: APK28

Brand: LOBTEX

Price: 37.88

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APK28

Part Number
APK28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.88 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Main Body, Related Products Main Body Overall Length(mm) 280 Cutting Capacity (HRB 80 Soft Wire)(mm) 12
Cutting Capacity (HRC 20 Hard Wire)(mm) 3 Cutting Capacity (Mild Steel)(mm) 5 Mass(g) 260
JAN Code 4963202-071741 Application For cutting annealed wire, nails, fencing, stainless steel wire rods. For demolition of scaffolding and bundling materials at construction sites. For operations in orchards and landscape gardening. For cutting soft materials such as wire, copper pipe, and plastic during electrical work and demolition work. Features 1 Maximum opening 14 mm. Handle and connecting plate are alumite processed aluminum alloy. Handle has reflective seal for peace of mind at work. Soft luminous grip fits hands well. Comfortable for continuous work.

This page is Aluminum Mini Clipper, part number APK28.
You can find the detail information about specifications and dimensions on part number APK28.

Tech Support