Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PC-CTI-3UIDB60-TM-VBX
Part Number
|
---|
PC-CTI-3UIDB60-TM-VBX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Screw Types (for threading) | Number of threads (for threading) | Pitch (for Threading) | Tip Size | Material type | Screw Type (2) | Application | L (mm) | R (mm) | Number of teeth over blade length | Le (mm) | Tool No. | Surface Treatment | Number of Tips | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.40 € | 5 | 6 Days | Steel / Non-ferrous metal | ISO Meter 60° | 16 ~ 12 | 1.5~2 | 3/8"U | VBX | Unified | For Female Threads | 16 | 0.06 | - | - | 7716553 | TiCN | - |
Loading...
Shape | Other | Application | Threading |
---|
This page is Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI, part number PC-CTI-3UIDB60-TM-VBX.
You can find the detail information about specifications and dimensions on part number PC-CTI-3UIDB60-TM-VBX.
Configure
Basic Attributes
work material
Number of teeth over blade length
Le(mm)
Type
Screw Types (for threading)
Number of threads (for threading)
Pitch (for Threading)
Tip Size
Material type
Screw Type (2)
Application
L(mm)
R(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PC-CTI-2UIDB60-TM-VBX |
PC-CTI-2UIDC60-TM-VBX |
PC-CTI-3UIDE60-TM-VBX |
PC-CTI-3UIDH60-TM-VBX |
PC-CTI-VBX-2E1.0ISOTM2 |
PC-CTI-VBX-2E1.5ISOTM2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Screw Types (for threading) | Number of threads (for threading) | Pitch (for Threading) | Tip Size | Material type | Screw Type (2) | Application | L (mm) | R (mm) | Number of teeth over blade length | Le (mm) | Tool No. | Surface Treatment | Number of Tips |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.04 € | 5 | 6 Days | Steel / Non-ferrous metal | ISO Meter 60° | 16 ~ 12 | 1.5~2 | 1/4"U | VBX | Unified | For Female Threads | 11 | 0.06 | - | - | 7716551 | TiCN | - | ||
23.04 € | 5 | 6 Days | Steel / Non-ferrous metal | ISO Meter 60° | 10 ~ 6 | 2.5–4 | 1/4"U | VBX | Unified | For Female Threads | 11 | 0.14 | - | - | 7716552 | TiCN | - | ||
24.40 € | 5 | 6 Days | Steel / Non-ferrous metal | ISO Meter 60° | 10 ~ 7 | 2.5–3.5 | 3/8"U | VBX | Unified | For Female Threads | 16 | 0.14 | - | - | 7716554 | TiCN | - | ||
24.40 € | 5 | 6 Days | Steel / Non-ferrous metal | ISO Meter 60° | 6 ~ 4 | 4–6 | 3/8"U | VBX | Unified | For Female Threads | 16 | 0.25 | - | - | 7716555 | TiCN | - | ||
49.58 € | 5 | 6 Days | Steel / Non-ferrous metal | ISO Meter 60° | - | 1 | 1/4" | VBX | - | For Threaded | - | - | 10 | 10 | 7712102 | TiCN | For both single-edged and double-edged blades | ||
49.58 € | 5 | 6 Days | Steel / Non-ferrous metal | ISO Meter 60° | - | 1.5 | 1/4" | VBX | - | For Threaded | - | - | 6 | 9 | 7712122 | TiCN | For both single-edged and double-edged blades |