Stubby Screwdriver

Stubby Screwdriver
Stubby driver, ideal for working in limited spaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-69

Part Number
D-69
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

5.36 €

1 Same day

Stock

10

Loading...

  1. 1

Basic information

Tip standards Phillips (+) Tip size / Phillips (+) No. 2 Shaft length L (mm) 35
Single Product/Set Classification Single Item Shaft type Round Magnet N/A
Shaft through N/A Bolster N/A Grip Type Rubber
Shaft Diameter(φ/mm) 6 Overall Length(mm) 83 Handle diameter(φ/mm) 35.5
Weight(g) 45 RoHs Corresponds To

This page is Stubby Screwdriver, part number D-69.
You can find the detail information about specifications and dimensions on part number D-69.

Tech Support