Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TSSB-40 |
TSSB-80 |
TSSB-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (mm) | Overall length (L dimension) (mm) | Hex bar wrench underneck length (H dimension) L-shape only (mm) | JAN Code | Trusco Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
5.97 € | 1 |
Same day
Stock | 4 | 106 | 25 | 4989999269727 | 445-6530 | 20.0 | ||
15.90 € | 1 | Available |
Same day
Stock | 8 | 156 | 36 | 4989999269758 | 445-6564 | 112.0 | |
15.57 € | 1 |
Same day
Stock | 10 | 170 | 40 | 4989999269673 | 445-6483 | 181.0 |
Loading...
Type | Hex L-shape wrench | Tip Type | Ballpoint | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Features | A ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°. | Material | Stainless Steel (SUS420) |
Configure
Stock
Basic Attributes
Width across flat dimension(mm)
Overall length (L dimension)(mm)
Hex bar wrench underneck length (H dimension) L-shape only(mm)
JAN Code
Trusco Code
Type
Filter by standard shipping days
Optional Attributes