MTI Mini Mill Thread ISO, for Meter Screws and Inner-Diameter Screws (MTI03009C40.25ISO)

MTI Mini Mill Thread ISO, for Meter Screws and Inner-Diameter Screws MTI03009C40.25ISO

Product Details:

Manufacturer part number: MTI03009C40.25ISO

Brand: CARMEX

Price: 177.66

Delivery time: 5 Days


Technical Data:

Screw size (Nominal): M1.2

Pitch (P), Number of Threading: 0.25 mm

M Details: M1.4×0.25/M1.6×0.25

Tool Diameter (D): 0.9 mm

Under Head Length (I): 4.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MTI03009C40.25ISO

Part Number
MTI03009C40.25ISO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Pitch (P), Number of Threading
(mm)
M Details Tool Diameter (D)
(mm)
Under Head Length (I)
(mm)

177.66 €

1 5 Days M1.20.25M1.4×0.25/M1.6×0.250.94.3

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Overall Length (L)(mm) 39 Shank diameter (d) 3
Number of flutes 3

This page is MTI Mini Mill Thread ISO, for Meter Screws and Inner-Diameter Screws, part number MTI03009C40.25ISO.
You can find the detail information about specifications and dimensions on part number MTI03009C40.25ISO.

Variation of this product

Part Number
MTI03007C30.25ISO
MTI03011C50.3ISO
MTI03012C60.35ISO
MTI03016C70.4ISO
MTI03024C100.5ISO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Pitch (P), Number of Threading
(mm)
M Details Tool Diameter (D)
(mm)
Under Head Length (I)
(mm)

177.66 €

1 5 Days M10.25-0.723.6

177.66 €

1 5 Days M1.40.3-1.055

177.66 €

1 5 Days M1.60.35M2×0.35/M2.2×0.351.25.7

177.66 €

1 5 Days M20.4-1.557.1

177.66 €

1 5 Days M30.5M3.5×0.5/M4×0.52.3710.6

Tech Support