Mechanic Pliers 3811 / 3815 / 3821 / 3825 / 3831 / 3835 / 3841 / 3845 / 3871 / 3891 / 3895

Mechanic Pliers 3811 / 3815 / 3821 / 3825 / 3831 / 3835 / 3841 / 3845 / 3871 / 3891 / 3895
[Features]
· Pliers with a strong head and tips ideal for load-bearing gripping and bending work.
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· The load on the hand is alleviated.
· Comfort handle series (red and blue).
· The comfort handle uses a combination of 2 different types of materials.
· The red part is made of a high hardness low-friction material which allows smooth opening of the handles without resistance.
· The blue part is made of a soft material which provides an excellent grip feeling and resistance to slip and allows application of a stable force

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3871-200

Part Number
3871-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.95 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 200
With or without Spring N/A Single Product/Set Classification Single Item Tip Shape Half round type, 70° angle
Mass(g) 175 Tip width(mm) 2 Main body: option Main Body
JAN Code 4003773017202 Specifications Head: Polished Finish / Handle Specification: Plastic Coating Features Oil tempered and quenched chrome vanadium electrical steel is used for the material.

This page is Mechanic Pliers 3811 / 3815 / 3821 / 3825 / 3831 / 3835 / 3841 / 3845 / 3871 / 3891 / 3895, part number 3871-200.
You can find the detail information about specifications and dimensions on part number 3871-200.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360