Shaft Snap Ring Pliers 4631-A

Shaft Snap Ring Pliers 4631-A
45° bent head is forged for durability. Anti-slip tip chip.

[Features]
· 45° bent head.
· Head finish: Polished.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4631-A22
4631-A42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip claw diameter
(mm)
Compatible shaft diameter
(φ mm)
JAN Code

15.47 €

1 Same day

Stock

185219-604003773067016

69.18 €

1 5 Days 3103.485-1404003773067030

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Retaining Ring Pliers Shaft/hole For Shaft
With or without Spring Available Single Product/Set Classification Single Item Main body: option Main Body
Specifications Head Finish: Polished / Handle: Plastic Coating Features Oil tempered and quenched chrome vanadium steel is used for the material.

Tech Support