ESD Electronics Nippers 7732

ESD Electronics Nippers 7732
Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· ESD: When handling electrostatic discharge sensitive devices (ESDS) using pliers, it is necessary to control the discharge of electricity from the handle of the pliers in accordance with relevant standards and regulations (for example, IEC TR61 340-5, DIN EN61340-5, SP Method 2472).
· By slowly discharging static electricity energy, Knipex ESD pliers help protect parts.
· Electrostatic discharge (ESD) type.
· Three-piece combination joint (box joint).
· Head finish: Mirror finish.
· Style: Tapered head, cutting surface is shaped like a small umbrella.
· Hardness of the blades which have been carefully quenched is approximately HRC 62.
· Oil tempered and quenched special tool steel is used for the material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7732-115ESD

Part Number
7732-115ESD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.77 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
With or without Spring Available Single Product/Set Classification Single Item Mass(g) 80
Soft Wire Cutting Performance(φ/mm) 0.3-1.3 Medium-hard Wire Cutting Capability(φ/mm) 1 Hard Wire Cutting Performance(φ/mm) 0.5
Main body: option Main Body JAN Code 4003773025122 Specifications Head Finish: Mirror Finish / Handle Specification: ESD / Style: Tapered Head
Features The electrostatic discharge (ESD) type joint comes with a precise 3-piece joint (box joint) double open spring of less resistance. Hence, it is not necessary to open the jaws of the pliers when working with it repeatedly. Since the tool is treated for rust prevention by polishing it with high grade oil, the coating comes off from the tool and does not affect the circuit adversely. A special steel used for tools is used to make this pair of pliers after processing it for oil quenching and tempering. The hardness of the carefully quenched blade is about HRC62.

This page is ESD Electronics Nippers 7732, part number 7732-115ESD.
You can find the detail information about specifications and dimensions on part number 7732-115ESD.

Tech Support