Electronics Nippers 7701

Electronics Nippers 7701
Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Three-piece combination joint (box joint).
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Style: Round head, cutting surface is shaped like an umbrella.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7701-115

Part Number
7701-115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.81 €

1 8 Days

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
With or without Spring Available Single Product/Set Classification Single Item Mass(g) 70
Soft Wire Cutting Performance(φ/mm) 0.3-1.6 Medium-hard Wire Cutting Capability(φ/mm) 1.2 Hard Wire Cutting Performance(φ/mm) 0.5
Main body: option Main Body JAN Code 4003773011965 Specifications Head Finish: Polished / Handle Specification: Plastic Coating / Style: Round Head
Features The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The hardness of the carefully quenched blade is approximately HRC 62 and it is made of special oil quenched and tempered special tool steel. The hardness of the carefully quenched blade is approximately HRC 62.

This page is Electronics Nippers 7701, part number 7701-115.
You can find the detail information about specifications and dimensions on part number 7701-115.

Tech Support