Electronics Nippers 7712-115

Electronics Nippers 7712-115
Hardness of the blades which have been carefully quenched is approximately HRC 62. Wire clamp included.

[Features]
· Style: Round head, cutting surface is shaped like an umbrella.
· Wire clamp included.
· Head finish: Mirror finish.
· Handle Specification: Comfort

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7712-115

Part Number
7712-115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.77 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
With or without Spring Available Single Product/Set Classification Single Item Mass(g) 80
Soft Wire Cutting Performance(φ/mm) 0.3-1.6 Medium-hard Wire Cutting Capability(φ/mm) 1.2 Hard Wire Cutting Performance(φ/mm) 0.5
Main body: option Main Body JAN Code 4003773043768 Specifications Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Round Head
Notes * Comfort handle (main item) is not insulated.

This page is Electronics Nippers 7712-115, part number 7712-115.
You can find the detail information about specifications and dimensions on part number 7712-115.

Tech Support