Electronics Nippers 7752-115

Electronics Nippers 7752-115
Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Three-piece combination joint (box joint).
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Style: Flat tapered head, cutting surface is shaped like a small umbrella.
· Head finish: Mirror finish.
· Handle Specification: Comfort

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7752-115

Part Number
7752-115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.49 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
With or without Spring Available Single Product/Set Classification Single Item Mass(g) 80
Soft Wire Cutting Performance(φ/mm) 0.3-1 Medium-hard Wire Cutting Capability(φ/mm) 0.8 Hard Wire Cutting Performance(φ/mm) 0.5
Main body: option Main Body JAN Code 4003773040750 Specifications Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Flat Tapered Head
Features The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 57 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool. Notes * Comfort handle (main item) is not insulated.

This page is Electronics Nippers 7752-115, part number 7752-115.
You can find the detail information about specifications and dimensions on part number 7752-115.

Tech Support