Plier Wrench 8605

Plier Wrench 8605
For gripping, tightening, and bending. The gripping surface is flat so it will not scratch the target item. Push button allows for fine jaw width adjustment performed quickly and easily.

[Features]
· Pliers that can be used in the same way as a ratchet wrench.
· The grasping surface can always be moved in parallel, and can also be used for both metric and inch types.
· Handle Specification: Comfort Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8605-150
8605-180
8605-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Adjustment
(Steps)
Capacity (Nut)
(mm)
JAN Code

106.35 €

1 5 Days 15014274003773070054

108.28 €

1 5 Days 18013354003773047162

92.53 €

1 6 Days 25017464003773047841

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Single Product/Set Classification Single Item
Main body: option Main Body Features With the plier wrench body, there is no need to carry large wrenches. The grasping surface can always be moved in parallel, and can also be used regardless of millimeter or inch settings. The special head action can be operated like a ratchet handle. Nuts can be tightened and loosened quickly. The design capitalizes on the lever principle, and the handle, which has a power increase of 10-fold, includes the jaw. Notes * Comfort handle (main item) is not insulated.

Tech Support