End Sleeve Crimping Pliers 9771

End Sleeve Crimping Pliers 9771
[Features]
· For crimping 0.25 to 16 mm2 end sleeves compliant with article 1 or article 4 of DIN46228.
· Trapezoidal crimping part crimps sleeve and conductor according to the noted size.
· Crimped part supports 8 sizes.
· Oil tempered and quenched special tool steel is used for the material.
· Compatible terminal: End sleeve.
· Head finish: Polished.
· Handle specification: Plastic coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9771-180

Part Number
9771-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.12 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 180
With or without Spring N/A Single Product/Set Classification Single Item Mass(g) 265
Crimping Ability(mm2) 0.25-16 Crimping Ability(AWG) 23-5 Main body: option Main Body
JAN Code 4003773012740 Specifications Head Finish: Polished / Handle Specification: Plastic Coating Features Oil tempered and quenched special tool steel is used for the material.

This page is End Sleeve Crimping Pliers 9771, part number 9771-180.
You can find the detail information about specifications and dimensions on part number 9771-180.

Tech Support