Grip Pliers for Welding 4234-280

Grip Pliers for Welding 4234-280
[Features]
· Enables plates, piping, etc., to be firmly gripped.
· Head finish: Nickel chrome plated.
· Handle Specification: Nickel Chrome Plating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4234-280

Part Number
4234-280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.84 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 280
Single Product/Set Classification Single Item Mass(g) 700 Gripping Capability (Plate Thickness)(mm) 90
Main body: option Main Body JAN Code 4003773022220 Specifications Head Finish: Nickel Chrome Plated / Handle Specification: Nickel Chrome Plated
Features With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium, ideal for clamping H-type steel up to a depth of 40 mm or clamping difficult-to-hold pipes.

This page is Grip Pliers for Welding 4234-280, part number 4234-280.
You can find the detail information about specifications and dimensions on part number 4234-280.

Tech Support