60° Triangle Negative with Hole TNMG16○○HS "Medium to Rough"

60° Triangle Negative with Hole TNMG16○○HS "Medium to Rough"
  • Volume Discount
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 6
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TNMG160408HS-CA5525

Part Number
TNMG160408HS-CA5525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.72 €

10 Available 6 Days

Loading...

  1. 1

Basic information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
work material Steel Breaker Use Medium - Heavy Cutting Rake angle Negative
Cutting Direction No Preferred Hand Nose R 0.8 0.8
Material CA5525

This page is 60° Triangle Negative with Hole TNMG16○○HS "Medium to Rough", part number TNMG160408HS-CA5525.
You can find the detail information about specifications and dimensions on part number TNMG160408HS-CA5525.

Tech Support